• Press-fit insert with strong, reusable threads. No heat or ultrasonics required.
  • Flange-head eliminates direct contact of plastic with mating parts.
  • Slotted insert compresses allowing easy access into the mounting hole.
  • Aluminum inserts ideal for light weight designs.
  • Aluminum inserts offer lead-free alternative.
Flange-head inserts – Type PFLB
Press-in Threaded Inserts, Flange-Head 2
Unit of Measure
1 

Part #

Thread Size

Type

A ± .005

E Nom.

Standard Material

Standard Finish

CAD

PFLA-032-1 N/A .190-32 (#10-32) N/A PFLA N/A .270 in N/A .313 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
PFLA-032-2 N/A .190-32 (#10-32) N/A PFLA N/A .332 in N/A .313 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
PFLA-0420-1 N/A .250-20 (1/4-20) N/A PFLA N/A .388 in N/A .375 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
PFLA-0420-2 N/A .250-20 (1/4-20) N/A PFLA N/A .450 in N/A .375 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
PFLA-256-1 N/A .086-56 (#2-56) N/A PFLA N/A .136 in N/A .188 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
PFLA-440-1 N/A .112-40 (#4-40) N/A PFLA N/A .166 in N/A .219 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
PFLA-440-2 N/A .112-40 (#4-40) N/A PFLA N/A .228 in N/A .219 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
PFLA-632-1 N/A .138-32 (#6-32) N/A PFLA N/A .222 in N/A .250 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
PFLA-632-2 N/A .138-32 (#6-32) N/A PFLA N/A .253 in N/A .250 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
PFLA-832-1 N/A .164-32 (#8-32) N/A PFLA N/A .246 in N/A .281 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
PFLA-832-2 N/A .164-32 (#8-32) N/A PFLA N/A .278 in N/A .281 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
PFLB-032-1 N/A .190-32 (#10-32) N/A PFLB N/A .270 in N/A .313 in N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
PFLB-032-2 N/A .190-32 (#10-32) N/A PFLB N/A .332 in N/A .313 in N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
PFLB-0420-1 N/A .250-20 (1/4-20) N/A PFLB N/A .388 in N/A .375 in N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
PFLB-0420-2 N/A .250-20 (1/4-20) N/A PFLB N/A .450 in N/A .375 in N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
PFLB-256-1 N/A .086-56 (#2-56) N/A PFLB N/A .136 in N/A .188 in N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
PFLB-440-1 N/A .112-40 (#4-40) N/A PFLB N/A .166 in N/A .219 in N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
PFLB-440-2 N/A .112-40 (#4-40) N/A PFLB N/A .228 in N/A .219 in N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
PFLB-632-1 N/A .138-32 (#6-32) N/A PFLB N/A .222 in N/A .250 in N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
PFLB-632-2 N/A .138-32 (#6-32) N/A PFLB N/A .253 in N/A .250 in N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
PFLB-832-1 N/A .164-32 (#8-32) N/A PFLB N/A .246 in N/A .281 in N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
PFLB-832-2 N/A .164-32 (#8-32) N/A PFLB N/A .278 in N/A .281 in N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
Unit of Measure
1