ECCB™ PEM eConnect® Contact Bushing:

  • Designed for installation into straight punched holes without additional surface preparation
  • Breaks aluminum and copper oxide layers on busbars for low resistance connections
  • Combined broach and flare install ensures consistent mechanical and electrical connections
  • For use in panels with sheet hardness HRB 50 / HB 82 or less
ECCB™ PEM eConnect® Contact Bushing
Unit of Measure
1 

Part #

A (Shank) Max.

B Thru-Hole Dia. ±.004 in/±0.1mm

Rec. Sheet Thickness +.003 in/+0.08mm

Hole Size In Sheet +.003 in/+0.08mm

Pilot C Max.

E ±.010in/±0.25mm

Min. Dist. Hole C/L to Edge

Standard Material

Finish

CAD

ECCB-6.7-440Ag N/A .173 in4.4 mm N/A .265 in6.7 mm N/A .158 in4 mm N/A .325 in8.25 mm N/A .319 in8.1 mm N/A .646 in16.4 mm N/A .325 in8.25 mm N/A C14415 (K81) Copper N/A Matte Electroplated Silver per ASTM B700, Type II, Grade A N/A CAD Icon (for items table)
ECCB-6.7-440ET N/A .173 in4.4 mm N/A .265 in6.7 mm N/A .158 in4 mm N/A .325 in8.25 mm N/A .319 in8.1 mm N/A .646 in16.4 mm N/A .325 in8.25 mm N/A C14415 (K81) Copper N/A Electro-Plated Tin ASTM B545, Class A with Clear Preservative Coating, Annealed N/A CAD Icon (for items table)
ECCB-6.7-380Ag N/A .150 in3.8 mm N/A .265 in6.7 mm N/A .134 in3.4 mm N/A .325 in8.25 mm N/A .319 in8.1 mm N/A .646 in16.4 mm N/A .325 in8.25 mm N/A C14415 (K81) Copper N/A Matte Electroplated Silver per ASTM B700, Type II, Grade A N/A CAD Icon (for items table)
ECCB-6.7-380ET N/A .150 in3.8 mm N/A .265 in6.7 mm N/A .134 in3.4 mm N/A .325 in8.25 mm N/A .319 in8.1 mm N/A .646 in16.4 mm N/A .325 in8.25 mm N/A C14415 (K81) Copper N/A Electro-Plated Tin ASTM B545, Class A with Clear Preservative Coating, Annealed N/A CAD Icon (for items table)
Unit of Measure
1