• Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
Countersunk Head
Countersunk Head Threaded Insert - Metric 2
Unit of Measure
« 6 7 8 9 10 »  

Part #

Thread Size x Pitch

Grip Range

L ± 0.38

Install Drill Size Ref.

Fastening

Standard Material

Standard Finish

CAD

AEAM10B16.1 N/A M10 x 1.5 N/A 13.60 - 16.10 mm N/A N/A 12.50 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM12B6.1 N/A M12 x 1.75 N/A 3.17 - 6.10 mm N/A 35 mm N/A 15.90 mm N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM12B6.1 N/A M12 x 1.75 N/A 3.17 - 6.10 mm N/A N/A 15.90 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM12B8.6 N/A M12 x 1.75 N/A 6.10 - 8.60 mm N/A 37.50 mm N/A 15.90 mm N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM12B8.6 N/A M12 x 1.75 N/A 6.10 - 8.60 mm N/A N/A 15.90 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM12B11.1 N/A M12 x 1.75 N/A 8.60 - 11.10 mm N/A 40 mm N/A 15.90 mm N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM12B11.1 N/A M12 x 1.75 N/A 8.60 - 11.10 mm N/A N/A 15.90 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM12B13.6 N/A M12 x 1.75 N/A 11.10 - 13.60 mm N/A 42.50 mm N/A 15.90 mm N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM12B13.6 N/A M12 x 1.75 N/A 11.10 - 13.60 mm N/A N/A 15.90 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM12B16.1 N/A M12 x 1.75 N/A 13.60 - 16.10 mm N/A 45.00 mm N/A 15.90 mm N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM12B16.1 N/A M12 x 1.75 N/A 13.60 - 16.10 mm N/A N/A 15.90 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AENMM4B3.1 N/A M4 x 0.7 N/A 1.60 - 3.10 mm N/A 16.50 mm N/A 5.60 mm N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM4B3.1 N/A M4 x 0.7 N/A 1.60 - 3.10 mm N/A N/A 5.60 mm N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM4B4.1 N/A M4 x 0.7 N/A 3.10 - 4.10 mm N/A 17.50 mm N/A 5.60 mm N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM4B4.1 N/A M4 x 0.7 N/A 3.10 - 4.10 mm N/A N/A 5.60 mm N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM4B5.1 N/A M4 x 0.7 N/A 4.10 - 5.10 mm N/A 18.50 mm N/A 5.60 mm N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM4B5.1 N/A M4 x 0.7 N/A 4.10 - 5.10 mm N/A N/A 5.60 mm N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM4B6.1 N/A M4 x 0.7 N/A 5.10 - 6.10 mm N/A 19.50 mm N/A 5.60 mm N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM4B6.1 N/A M4 x 0.7 N/A 5.10 - 6.10 mm N/A N/A 5.60 mm N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM4B7.1 N/A M4 x 0.7 N/A 6.10 - 7.10 mm N/A 20.50 mm N/A 5.60 mm N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM4B7.1 N/A M4 x 0.7 N/A 6.10 - 7.10 mm N/A N/A 5.60 mm N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM4B8.1 N/A M4 x 0.7 N/A 7.10 - 8.10 mm N/A 21.50 mm N/A 5.60 mm N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM4B8.1 N/A M4 x 0.7 N/A 7.10 - 8.10 mm N/A N/A 5.60 mm N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM5B3.6 N/A M5 x 0.8 N/A 1.80 - 3.60 mm N/A 22 mm N/A 7.20 mm N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM5B3.6 N/A M5 x 0.8 N/A 1.80 - 3.60 mm N/A N/A 7.20 mm N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »