• Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
Countersunk Head
Countersunk Head Threaded Insert - Metric 2
Unit of Measure
« 11 12 13 14 15 »  

Part #

Thread Size x Pitch

Grip Range

L ± 0.38

Install Drill Size Ref.

Fastening

Standard Material

Standard Finish

CAD

AEBRM6B7.1 N/A M6 x 1 N/A 5.60 - 7.10 mm N/A 28.00 mm N/A 8.50 mm N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM6B7.1 N/A M6 x 1 N/A 5.60 - 7.10 mm N/A N/A 8.50 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM6B8.6 N/A M6 x 1 N/A 7.10 - 8.60 mm N/A 29.50 mm N/A 8.50 mm N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM6B8.6 N/A M6 x 1 N/A 7.10 - 8.60 mm N/A N/A 8.50 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM6B10.1 N/A M6 x 1 N/A 8.60 - 10.10 mm N/A 31.00 mm N/A 8.50 mm N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM6B10.1 N/A M6 x 1 N/A 8.60 - 10.10 mm N/A N/A 8.50 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM6B11.6 N/A M6 x 1 N/A 10.10 - 11.60 mm N/A 32.50 mm N/A 8.50 mm N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM6B11.6 N/A M6 x 1 N/A 10.10 - 11.60 mm N/A N/A 8.50 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM8B5.1 N/A M8 x 1.25 N/A 2.69 - 5.10 mm N/A 28.50 mm N/A 10.50 mm N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM8B5.1 N/A M8 x 1.25 N/A 2.69 - 5.10 mm N/A N/A 10.50 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM8B7.1 N/A M8 x 1.25 N/A 5.10 - 7.10 mm N/A 30.50 mm N/A 10.50 mm N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM8B7.1 N/A M8 x 1.25 N/A 5.10 - 7.10 mm N/A N/A 10.50 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM8B9.1 N/A M8 x 1.25 N/A 7.10 - 9.10 mm N/A 32.50 mm N/A 10.50 mm N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM8B9.1 N/A M8 x 1.25 N/A 7.10 - 9.10 mm N/A N/A 10.50 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM8B11.1 N/A M8 x 1.25 N/A 9.10 - 11.10 mm N/A 34.50 mm N/A 10.50 mm N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM8B11.1 N/A M8 x 1.25 N/A 9.10 - 11.10 mm N/A N/A 10.50 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM8B13.1 N/A M8 x 1.25 N/A 11.10 - 13.10 mm N/A 36.50 mm N/A 10.50 mm N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM8B13.1 N/A M8 x 1.25 N/A 11.10 - 13.10 mm N/A N/A 10.50 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM8B15.1 N/A M8 x 1.25 N/A 13.10 - 15.10 mm N/A 38.50 mm N/A 10.50 mm N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM8B15.1 N/A M8 x 1.25 N/A 13.10 - 15.10 mm N/A N/A 10.50 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM10B6.1 N/A M10 x 1.5 N/A 3.17 - 6.10 mm N/A 31.50 mm N/A 12.50 mm N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM10B6.1 N/A M10 x 1.5 N/A 3.17 - 6.10 mm N/A N/A 12.50 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM10B8.6 N/A M10 x 1.5 N/A 6.10 - 8.60 mm N/A 34.00 mm N/A 12.50 mm N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM10B8.6 N/A M10 x 1.5 N/A 6.10 - 8.60 mm N/A N/A 12.50 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM10B11.1 N/A M10 x 1.5 N/A 8.60 - 11.10 mm N/A 36.50 mm N/A 12.50 mm N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »