• Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
Countersunk Head
Countersunk Head Threaded Insert - Metric 2
Unit of Measure
« 11 12 13 14 15 »  

Part #

Thread Size x Pitch

Grip Range

L ± 0.38

Install Drill Size Ref.

Fastening

Standard Material

Standard Finish

CAD

AESSM8B15.1 N/A M8 x 1.25 N/A 13.10 - 15.10 mm N/A 38.50 mm N/A 10.50 mm N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM8B15.1 N/A M8 x 1.25 N/A 13.10 - 15.10 mm N/A N/A 10.50 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM10B6.1 N/A M10 x 1.5 N/A 3.17 - 6.10 mm N/A 31.50 mm N/A 12.50 mm N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM10B6.1 N/A M10 x 1.5 N/A 3.17 - 6.10 mm N/A N/A 12.50 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM10B8.6 N/A M10 x 1.5 N/A 6.10 - 8.60 mm N/A 34.00 mm N/A 12.50 mm N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM10B8.6 N/A M10 x 1.5 N/A 6.10 - 8.60 mm N/A N/A 12.50 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM10B11.1 N/A M10 x 1.5 N/A 8.60 - 11.10 mm N/A 36.50 mm N/A 12.50 mm N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM10B11.1 N/A M10 x 1.5 N/A 8.60 - 11.10 mm N/A N/A 12.50 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM10B13.6 N/A M10 x 1.5 N/A 11.10 - 13.60 mm N/A 39.00 mm N/A 12.50 mm N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM10B13.6 N/A M10 x 1.5 N/A 11.10 - 13.60 mm N/A N/A 12.50 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM10B16.1 N/A M10 x 1.5 N/A 13.60 - 16.10 mm N/A 41.50 mm N/A 12.50 mm N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM10B16.1 N/A M10 x 1.5 N/A 13.60 - 16.10 mm N/A N/A 12.50 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM12B6.1 N/A M12 x 1.75 N/A 3.17 - 6.10 mm N/A 35 mm N/A 15.90 mm N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM12B6.1 N/A M12 x 1.75 N/A 3.17 - 6.10 mm N/A N/A 15.90 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM12B8.6 N/A M12 x 1.75 N/A 6.10 - 8.60 mm N/A 37.50 mm N/A 15.90 mm N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM12B8.6 N/A M12 x 1.75 N/A 6.10 - 8.60 mm N/A N/A 15.90 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM12B11.1 N/A M12 x 1.75 N/A 8.60 - 11.10 mm N/A 40 mm N/A 15.90 mm N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM12B11.1 N/A M12 x 1.75 N/A 8.60 - 11.10 mm N/A N/A 15.90 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM12B13.6 N/A M12 x 1.75 N/A 11.10 - 13.60 mm N/A 42.50 mm N/A 15.90 mm N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM12B13.6 N/A M12 x 1.75 N/A 11.10 - 13.60 mm N/A N/A 15.90 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM12B16.1 N/A M12 x 1.75 N/A 13.60 - 16.10 mm N/A 45.00 mm N/A 15.90 mm N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM12B16.1 N/A M12 x 1.75 N/A 13.60 - 16.10 mm N/A N/A 15.90 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AEBRM4B3.1 N/A M4 x 0.7 N/A 1.60 - 3.10 mm N/A 16.50 mm N/A 5.60 mm N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM4B3.1 N/A M4 x 0.7 N/A 1.60 - 3.10 mm N/A N/A 5.60 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM4B4.1 N/A M4 x 0.7 N/A 3.10 - 4.10 mm N/A 17.50 mm N/A 5.60 mm N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »