Part # |
Thread Size x Pitch |
Grip Range |
A ± 0.38 |
M Ref. |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| AESM10K8.6 | N/A M10 x 1.5 | N/A 6.10 - 8.60 mm | N/A 25.50 mm | N/A | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM10K8.6 | N/A M10 x 1.5 | N/A 6.10 - 8.60 mm | N/A | N/A 12.72 mm | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM10K11.1 | N/A M10 x 1.5 | N/A 8.60 - 11.10 mm | N/A 28.00 mm | N/A | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM10K11.1 | N/A M10 x 1.5 | N/A 8.60 - 11.10 mm | N/A | N/A 12.72 mm | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM10K13.6 | N/A M10 x 1.5 | N/A 11.10 - 13.60 mm | N/A 30.50 mm | N/A | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM10K13.6 | N/A M10 x 1.5 | N/A 11.10 - 13.60 mm | N/A | N/A 12.72 mm | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM10K16.1 | N/A M10 x 1.5 | N/A 13.60 - 16.10 mm | N/A 33.00 mm | N/A | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM10K16.1 | N/A M10 x 1.5 | N/A 13.60 - 16.10 mm | N/A | N/A 12.72 mm | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM12K6.1 | N/A M12 x 1.75 | N/A 3.17 - 6.10 mm | N/A 27.00 mm | N/A | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM12K6.1 | N/A M12 x 1.75 | N/A 3.17 - 6.10 mm | N/A | N/A 16.35 mm | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM12K8.6 | N/A M12 x 1.75 | N/A 6.10 - 8.60 mm | N/A 29.50 mm | N/A | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM12K8.6 | N/A M12 x 1.75 | N/A 6.10 - 8.60 mm | N/A | N/A 16.35 mm | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM12K11.1 | N/A M12 x 1.75 | N/A 8.60 - 11.10 mm | N/A 32.00 mm | N/A | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM12K11.1 | N/A M12 x 1.75 | N/A 8.60 - 11.10 mm | N/A | N/A 16.35 mm | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM12K13.6 | N/A M12 x 1.75 | N/A 11.10 - 13.60 mm | N/A 34.50 mm | N/A | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM12K13.6 | N/A M12 x 1.75 | N/A 11.10 - 13.60 mm | N/A | N/A 16.35 mm | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM12K16.1 | N/A M12 x 1.75 | N/A 13.60 - 16.10 mm | N/A 37.00 mm | N/A | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM12K16.1 | N/A M12 x 1.75 | N/A 13.60 - 16.10 mm | N/A | N/A 16.35 mm | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AEAM4K3.1 | N/A M4 x 0.7 | N/A 1.60 - 3.10 mm | N/A 12.00 mm | N/A | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM4K3.1 | N/A M4 x 0.7 | N/A 1.60 - 3.10 mm | N/A | N/A 6.98 mm | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM4K4.1 | N/A M4 x 0.7 | N/A 3.10 - 4.10 mm | N/A 13.00 mm | N/A | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM4K4.1 | N/A M4 x 0.7 | N/A 3.10 - 4.10 mm | N/A | N/A 6.98 mm | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM4K5.1 | N/A M4 x 0.7 | N/A 4.10 - 5.10 mm | N/A 14.00 mm | N/A | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM4K5.1 | N/A M4 x 0.7 | N/A 4.10 - 5.10 mm | N/A | N/A 6.98 mm | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM4K6.1 | N/A M4 x 0.7 | N/A 5.10 - 6.10 mm | N/A 15.00 mm | N/A | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|