Part # |
Thread Size x Pitch |
Grip Range |
A ± 0.38 |
M Ref. |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| AECHM6K11.6 | N/A M6 x 1 | N/A 10.10 - 11.60 mm | N/A | N/A 10.96 mm | N/A Installed | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECHM10K6.1 | N/A M10 x 1.5 | N/A 3.17 - 6.10 mm | N/A 23.00 mm | N/A | N/A Uninstalled | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECHM10K6.1 | N/A M10 x 1.5 | N/A 3.17 - 6.10 mm | N/A | N/A 12.72 mm | N/A Installed | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECHM10K8.6 | N/A M10 x 1.5 | N/A 6.10 - 8.60 mm | N/A 25.50 mm | N/A | N/A Uninstalled | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECHM10K8.6 | N/A M10 x 1.5 | N/A 6.10 - 8.60 mm | N/A | N/A 12.72 mm | N/A Installed | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECHM10K11.1 | N/A M10 x 1.5 | N/A 8.60 - 11.10 mm | N/A 28.00 mm | N/A | N/A Uninstalled | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECHM10K11.1 | N/A M10 x 1.5 | N/A 8.60 - 11.10 mm | N/A | N/A 12.72 mm | N/A Installed | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECHM10K13.6 | N/A M10 x 1.5 | N/A 11.10 - 13.60 mm | N/A 30.50 mm | N/A | N/A Uninstalled | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECHM10K13.6 | N/A M10 x 1.5 | N/A 11.10 - 13.60 mm | N/A | N/A 12.72 mm | N/A Installed | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECHM10K16.1 | N/A M10 x 1.5 | N/A 13.60 - 16.10 mm | N/A 33.00 mm | N/A | N/A Uninstalled | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECHM10K16.1 | N/A M10 x 1.5 | N/A 13.60 - 16.10 mm | N/A | N/A 12.72 mm | N/A Installed | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|