• Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
Countersunk Head
Countersunk Head Threaded Insert - Metric 2
Unit of Measure
« 11 12 13 14 15 »  

Part #

Thread Size x Pitch

Grip Range

A ± 0.38

M Ref.

Fastening

Standard Material

Standard Finish

CAD

AEBRM10K11.1 N/A M10 x 1.5 N/A 8.60 - 11.10 mm N/A N/A 12.72 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM10K13.6 N/A M10 x 1.5 N/A 11.10 - 13.60 mm N/A 30.50 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM10K13.6 N/A M10 x 1.5 N/A 11.10 - 13.60 mm N/A N/A 12.72 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM10K16.1 N/A M10 x 1.5 N/A 13.60 - 16.10 mm N/A 33.00 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM10K16.1 N/A M10 x 1.5 N/A 13.60 - 16.10 mm N/A N/A 12.72 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM12K6.1 N/A M12 x 1.75 N/A 3.17 - 6.10 mm N/A 27.00 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM12K6.1 N/A M12 x 1.75 N/A 3.17 - 6.10 mm N/A N/A 16.35 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM12K8.6 N/A M12 x 1.75 N/A 6.10 - 8.60 mm N/A 29.50 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM12K8.6 N/A M12 x 1.75 N/A 6.10 - 8.60 mm N/A N/A 16.35 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM12K11.1 N/A M12 x 1.75 N/A 8.60 - 11.10 mm N/A 32.00 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM12K11.1 N/A M12 x 1.75 N/A 8.60 - 11.10 mm N/A N/A 16.35 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM12K13.6 N/A M12 x 1.75 N/A 11.10 - 13.60 mm N/A 34.50 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM12K13.6 N/A M12 x 1.75 N/A 11.10 - 13.60 mm N/A N/A 16.35 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM12K16.1 N/A M12 x 1.75 N/A 13.60 - 16.10 mm N/A 37.00 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM12K16.1 N/A M12 x 1.75 N/A 13.60 - 16.10 mm N/A N/A 16.35 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AECHM4K3.1 N/A M4 x 0.7 N/A 1.60 - 3.10 mm N/A 12.00 mm N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM4K3.1 N/A M4 x 0.7 N/A 1.60 - 3.10 mm N/A N/A 6.98 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM4K4.1 N/A M4 x 0.7 N/A 3.10 - 4.10 mm N/A 13.00 mm N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM4K4.1 N/A M4 x 0.7 N/A 3.10 - 4.10 mm N/A N/A 6.98 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM4K5.1 N/A M4 x 0.7 N/A 4.10 - 5.10 mm N/A 14.00 mm N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM4K5.1 N/A M4 x 0.7 N/A 4.10 - 5.10 mm N/A N/A 6.98 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM4K6.1 N/A M4 x 0.7 N/A 5.10 - 6.10 mm N/A 15.00 mm N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM4K6.1 N/A M4 x 0.7 N/A 5.10 - 6.10 mm N/A N/A 6.98 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM4K7.1 N/A M4 x 0.7 N/A 6.10 - 7.10 mm N/A 16.00 mm N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM4K7.1 N/A M4 x 0.7 N/A 6.10 - 7.10 mm N/A N/A 6.98 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »