• Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
Countersunk Head
Countersunk Head Threaded Insert - Metric 2
Unit of Measure
« 11 12 13 14 15 »  

Part #

Thread Size x Pitch

Grip Range

A ± 0.38

M Ref.

Fastening

Standard Material

Standard Finish

CAD

AEBRM4K4.1 N/A M4 x 0.7 N/A 3.10 - 4.10 mm N/A N/A 6.98 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM4K5.1 N/A M4 x 0.7 N/A 4.10 - 5.10 mm N/A 14.00 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM4K5.1 N/A M4 x 0.7 N/A 4.10 - 5.10 mm N/A N/A 6.98 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM4K6.1 N/A M4 x 0.7 N/A 5.10 - 6.10 mm N/A 15.00 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM4K6.1 N/A M4 x 0.7 N/A 5.10 - 6.10 mm N/A N/A 6.98 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM4K7.1 N/A M4 x 0.7 N/A 6.10 - 7.10 mm N/A 16.00 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM4K7.1 N/A M4 x 0.7 N/A 6.10 - 7.10 mm N/A N/A 6.98 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM4K8.1 N/A M4 x 0.7 N/A 7.10 - 8.10 mm N/A 17.00 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM4K8.1 N/A M4 x 0.7 N/A 7.10 - 8.10 mm N/A N/A 6.98 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM5K3.6 N/A M5 x 0.8 N/A 1.80 - 3.60 mm N/A 16.00 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM5K3.6 N/A M5 x 0.8 N/A 1.80 - 3.60 mm N/A N/A 9.98 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM5K5.1 N/A M5 x 0.8 N/A 3.60 - 5.10 mm N/A 17.50 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM5K5.1 N/A M5 x 0.8 N/A 3.60 - 5.10 mm N/A N/A 9.98 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM5K6.6 N/A M5 x 0.8 N/A 5.10 - 6.60 mm N/A 19.00 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM5K6.6 N/A M5 x 0.8 N/A 5.10 - 6.60 mm N/A N/A 9.98 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM5K8.1 N/A M5 x 0.8 N/A 6.60 - 8.10 mm N/A 20.50 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM5K8.1 N/A M5 x 0.8 N/A 6.60 - 8.10 mm N/A N/A 9.98 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM5K9.6 N/A M5 x 0.8 N/A 8.10 - 9.60 mm N/A 22.00 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM5K9.6 N/A M5 x 0.8 N/A 8.10 - 9.60 mm N/A N/A 9.98 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM5K11.1 N/A M5 x 0.8 N/A 9.60 - 11.10 mm N/A 23.50 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM5K11.1 N/A M5 x 0.8 N/A 9.60 - 11.10 mm N/A N/A 9.98 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM6K4.1 N/A M6 x 1 N/A 2.25 - 4.10 mm N/A 18.00 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM6K4.1 N/A M6 x 1 N/A 2.25 - 4.10 mm N/A N/A 10.96 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM6K5.6 N/A M6 x 1 N/A 4.10 - 5.60 mm N/A 19.50 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM6K5.6 N/A M6 x 1 N/A 4.10 - 5.60 mm N/A N/A 10.96 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »