• Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
  • Both UNC and UNF threads available in No. 10 and larger thread sizes. Check for availability of other grip ranges and designs.
Countersunk Head
Countersunk Head Threaded Insert - Unified 2
Unit of Measure
« 11 12 13 14 15 »  

Part #

Thread Size

Grip Range

A ± .015

M Ref.

Fastening

Standard Material

Standard Finish

CAD

AEBR6-201 N/A #6-32 N/A .161 - .201 in N/A N/A .295 in N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBR6-241 N/A #6-32 N/A .201 - .241 in N/A .625 in N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBR6-241 N/A #6-32 N/A .201 - .241 in N/A N/A .315 in N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBR6-281 N/A #6-32 N/A .241 - .281 in N/A .625 in N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBR6-281 N/A #6-32 N/A .241 - .281 in N/A N/A .270 in N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBR6-321 N/A #6-32 N/A .281 - .321 in N/A .687 in N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBR6-321 N/A #6-32 N/A .281 - .321 in N/A N/A .290 in N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBR8-106 N/A #8-32 N/A .065 - .106 in N/A .500 in N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBR8-106 N/A #8-32 N/A .065 - .106 in N/A N/A .325 in N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBR8-161 N/A #8-32 N/A .106 - .161 in N/A .500 in N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBR8-161 N/A #8-32 N/A .106 - .161 in N/A N/A .280 in N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBR8-201 N/A #8-32 N/A .161 - .201 in N/A .562 in N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBR8-201 N/A #8-32 N/A .161 - .201 in N/A N/A .290 in N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBR8-241 N/A #8-32 N/A .201 - .241 in N/A .625 in N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBR8-241 N/A #8-32 N/A .201 - .241 in N/A N/A .310 in N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBR8-281 N/A #8-32 N/A .241 - .281 in N/A .687 in N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBR8-281 N/A #8-32 N/A .241 - .281 in N/A N/A .325 in N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBR8-321 N/A #8-32 N/A .281 - .321 in N/A .687 in N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBR8-321 N/A #8-32 N/A .281 - .321 in N/A N/A .295 in N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBR10-116 N/A #10-32 N/A .065 - .116 in N/A .578 in N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBR10-116 N/A #10-32 N/A .065 - .116 in N/A N/A .395 in N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBR10-166 N/A #10-32 N/A .116 - .166 in N/A .625 in N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBR10-166 N/A #10-32 N/A .116 - .166 in N/A N/A .385 in N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBR10-216 N/A #10-32 N/A .166 - .216 in N/A .687 in N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBR10-216 N/A #10-32 N/A .166 - .216 in N/A N/A .400 in N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »