Part # |
Thread Size |
Grip Range |
A ± .015 |
M Ref. |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| AENM25-271 | N/A 1/4-20 | N/A .211 - .271 in | N/A .812 in | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM25-271 | N/A 1/4-20 | N/A .211 - .271 in | N/A | N/A .440 in | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM25-331 | N/A 1/4-20 | N/A .271 - .331 in | N/A .875 in | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM25-331 | N/A 1/4-20 | N/A .271 - .331 in | N/A | N/A .435 in | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM25-391 | N/A 1/4-20 | N/A .331 - .391 in | N/A .937 in | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM25-391 | N/A 1/4-20 | N/A .331 - .391 in | N/A | N/A .435 in | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM25-451 | N/A 1/4-20 | N/A .391 - .451 in | N/A 1.00 in | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM25-451 | N/A 1/4-20 | N/A .391 - .451 in | N/A | N/A .445 in | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM31-181 | N/A 5/16-18 | N/A .106 - .181 in | N/A .844 in | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM31-181 | N/A 5/16-18 | N/A .106 - .181 in | N/A | N/A .540 in | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM31-256 | N/A 5/16-18 | N/A .181 - .256 in | N/A .937 in | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM31-256 | N/A 5/16-18 | N/A .181 - .256 in | N/A | N/A .560 in | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM31-331 | N/A 5/16-18 | N/A .256 - .331 in | N/A 1.00 in | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM31-331 | N/A 5/16-18 | N/A .256 - .331 in | N/A | N/A .550 in | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM31-406 | N/A 5/16-18 | N/A .331 - .406 in | N/A 1.093 in | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM31-406 | N/A 5/16-18 | N/A .331 - .406 in | N/A | N/A .565 in | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM31-481 | N/A 5/16-18 | N/A .406 - .481 in | N/A 1.156 in | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM31-481 | N/A 5/16-18 | N/A .406 - .481 in | N/A | N/A .555 in | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM31-556 | N/A 5/16-18 | N/A .481 - .556 in | N/A 1.250 in | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM31-556 | N/A 5/16-18 | N/A .481 - .556 in | N/A | N/A .575 in | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM37-211 | N/A 3/8-16 | N/A .125 - .211 in | N/A .938 in | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM37-211 | N/A 3/8-16 | N/A .125 - .211 in | N/A | N/A .580 in | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM37-296 | N/A 3/8-16 | N/A .211 - .296 in | N/A 1.031 in | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM37-296 | N/A 3/8-16 | N/A .211 - .296 in | N/A | N/A .590 in | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM37-381 | N/A 3/8-16 | N/A .296 - .381 in | N/A 1.125 in | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|