Part # |
Thread Size |
Grip Range |
L ± .015 |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|
| AESS37KB211 | N/A 3/8-16 | N/A .125 - .211 in | N/A 1.375 in | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS37KB211 | N/A 3/8-16 | N/A .125 - .211 in | N/A | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS37KB296 | N/A 3/8-16 | N/A .211 - .296 in | N/A 1.468 in | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS37KB296 | N/A 3/8-16 | N/A .211 - .296 in | N/A | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS37KB381 | N/A 3/8-16 | N/A .296 - .381 in | N/A 1.562 in | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS37KB381 | N/A 3/8-16 | N/A .296 - .381 in | N/A | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS37KB466 | N/A 3/8-16 | N/A .381 - .466 in | N/A 1.656 in | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS37KB466 | N/A 3/8-16 | N/A .381 - .466 in | N/A | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS37KB551 | N/A 3/8-16 | N/A .466 - .551 in | N/A 1.75 in | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS37KB551 | N/A 3/8-16 | N/A .466 - .551 in | N/A | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS37KB636 | N/A 3/8-16 | N/A .551 - .636 in | N/A 1.859 in | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS37KB636 | N/A 3/8-16 | N/A .551 - .636 in | N/A | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS50KB226 | N/A 1/2-13 | N/A .125 - .226 in | N/A 1.406 in | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS50KB226 | N/A 1/2-13 | N/A .125 - .226 in | N/A | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS50KB326 | N/A 1/2-13 | N/A .226 - .326 in | N/A 1.515 in | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS50KB326 | N/A 1/2-13 | N/A .226 - .326 in | N/A | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS50KB426 | N/A 1/2-13 | N/A .326 - .426 in | N/A 1.625 in | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS50KB426 | N/A 1/2-13 | N/A .326 - .426 in | N/A | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS50KB526 | N/A 1/2-13 | N/A .426 - .526 in | N/A 1.75 in | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS50KB526 | N/A 1/2-13 | N/A .426 - .526 in | N/A | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AEBR6KB106 | N/A #6-32 | N/A .065 - .106 in | N/A .812 in | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBR6KB106 | N/A #6-32 | N/A .065 - .106 in | N/A | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBR6KB161 | N/A #6-32 | N/A .106 - .161 in | N/A .812 in | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBR6KB161 | N/A #6-32 | N/A .106 - .161 in | N/A | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBR6KB201 | N/A #6-32 | N/A .161 - .201 in | N/A .812 in | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|