Part # |
Thread Size |
Grip Range |
L ± .015 |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|
| AESS6KB321 | N/A #6-32 | N/A .281 - .321 in | N/A .844 in | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS6KB321 | N/A #6-32 | N/A .281 - .321 in | N/A | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS8KB106 | N/A #8-32 | N/A .065 - .106 in | N/A .812 in | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS8KB106 | N/A #8-32 | N/A .065 - .106 in | N/A | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS8KB161 | N/A #8-32 | N/A .106 - .161 in | N/A .812 in | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS8KB161 | N/A #8-32 | N/A .106 - .161 in | N/A | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS8KB201 | N/A #8-32 | N/A .161 - .201 in | N/A .812 in | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS8KB201 | N/A #8-32 | N/A .161 - .201 in | N/A | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS8KB241 | N/A #8-32 | N/A .201 - .241 in | N/A .875 in | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS8KB241 | N/A #8-32 | N/A .201 - .241 in | N/A | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS8KB281 | N/A #8-32 | N/A .241 - .281 in | N/A .875 in | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS8KB281 | N/A #8-32 | N/A .241 - .281 in | N/A | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS8KB321 | N/A #8-32 | N/A .281 - .321 in | N/A .875 in | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS8KB321 | N/A #8-32 | N/A .281 - .321 in | N/A | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS10KB116 | N/A #10-32 | N/A .065 - .116 in | N/A .828 in | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS10KB116 | N/A #10-32 | N/A .065 - .116 in | N/A | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS10KB166 | N/A #10-32 | N/A .116 - .166 in | N/A .875 in | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS10KB166 | N/A #10-32 | N/A .116 - .166 in | N/A | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS10KB216 | N/A #10-32 | N/A .166 - .216 in | N/A .938 in | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS10KB216 | N/A #10-32 | N/A .166 - .216 in | N/A | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS10KB266 | N/A #10-32 | N/A .216 - .266 in | N/A .984 in | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS10KB266 | N/A #10-32 | N/A .216 - .266 in | N/A | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS10KB316 | N/A #10-32 | N/A .266 - .316 in | N/A 1.031 in | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS10KB316 | N/A #10-32 | N/A .266 - .316 in | N/A | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS10KB366 | N/A #10-32 | N/A .316 - .366 in | N/A 1.094 in | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|