• Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
Countersunk Head
Countersunk Head Threaded Insert - Metric 2
Unit of Measure
« 6 7 8 9 10 »  

Part #

Thread Size x Pitch

Grip Range

A ± 0.38

M Ref.

Fastening

Standard Material

Standard Finish

CAD

AESSM5-9.6 N/A M5 x 0.8 N/A 8.10 - 9.60 mm N/A N/A 9.98 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM5-11.1 N/A M5 x 0.8 N/A 9.60 - 11.10 mm N/A 23.50 mm N/A N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM5-11.1 N/A M5 x 0.8 N/A 9.60 - 11.10 mm N/A N/A 9.98 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM6-4.1 N/A M6 x 1 N/A 2.25 - 4.10 mm N/A 18.00 mm N/A N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM6-4.1 N/A M6 x 1 N/A 2.25 - 4.10 mm N/A N/A 10.96 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM6-5.6 N/A M6 x 1 N/A 4.10 - 5.60 mm N/A 19.50 mm N/A N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM6-5.6 N/A M6 x 1 N/A 4.10 - 5.60 mm N/A N/A 10.96 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM6-7.1 N/A M6 x 1 N/A 5.60 - 7.10 mm N/A 21.00 mm N/A N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM6-7.1 N/A M6 x 1 N/A 5.60 - 7.10 mm N/A N/A 10.96 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM6-8.6 N/A M6 x 1 N/A 7.10 - 8.60 mm N/A 22.50 mm N/A N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM6-8.6 N/A M6 x 1 N/A 7.10 - 8.60 mm N/A N/A 10.96 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM6-10.1 N/A M6 x 1 N/A 8.60 - 10.10 mm N/A 24.00 mm N/A N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM6-10.1 N/A M6 x 1 N/A 8.60 - 10.10 mm N/A N/A 10.96 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM6-11.6 N/A M6 x 1 N/A 10.10 - 11.60 mm N/A 25.50 mm N/A N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM6-11.6 N/A M6 x 1 N/A 10.10 - 11.60 mm N/A N/A 10.96 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM8-5.1 N/A M8 x 1.25 N/A 2.69 - 5.10 mm N/A 20.50 mm N/A N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM8-5.1 N/A M8 x 1.25 N/A 2.69 - 5.10 mm N/A N/A 12.23 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM8-7.1 N/A M8 x 1.25 N/A 5.10 - 7.10 mm N/A 22.50 mm N/A N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM8-7.1 N/A M8 x 1.25 N/A 5.10 - 7.10 mm N/A N/A 12.23 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM8-9.1 N/A M8 x 1.25 N/A 7.10 - 9.10 mm N/A 24.50 mm N/A N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM8-9.1 N/A M8 x 1.25 N/A 7.10 - 9.10 mm N/A N/A 12.23 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM8-11.1 N/A M8 x 1.25 N/A 9.10 - 11.10 mm N/A 26.50 mm N/A N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM8-11.1 N/A M8 x 1.25 N/A 9.10 - 11.10 mm N/A N/A 12.23 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM8-13.1 N/A M8 x 1.25 N/A 11.10 - 13.10 mm N/A 28.50 mm N/A N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM8-13.1 N/A M8 x 1.25 N/A 11.10 - 13.10 mm N/A N/A 12.23 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »