• Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
  • Both UNC and UNF threads available in No. 10 and larger thread sizes. Check for availability of other grip ranges and designs.
Countersunk Head
Countersunk Head Threaded Insert - Unified 2
Unit of Measure
« 6 7 8 9 10 »  

Part #

Thread Size

Grip Range

L ± .015

Fastening

Standard Material

Standard Finish

CAD

AENM8B161 N/A #8-32 N/A .106 - .161 in N/A N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENM8B201 N/A #8-32 N/A .161 - .201 in N/A .687 in N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENM8B201 N/A #8-32 N/A .161 - .201 in N/A N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENM8B241 N/A #8-32 N/A .201 - .241 in N/A .875 in N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENM8B241 N/A #8-32 N/A .201 - .241 in N/A N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENM8B281 N/A #8-32 N/A .241 - .281 in N/A .875 in N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENM8B281 N/A #8-32 N/A .241 - .281 in N/A N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENM8B321 N/A #8-32 N/A .281 - .321 in N/A .875 in N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENM8B321 N/A #8-32 N/A .281 - .321 in N/A N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENM10B116 N/A #10-32 N/A .065 - .116 in N/A .828 in N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENM10B116 N/A #10-32 N/A .065 - .116 in N/A N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENM10B166 N/A #10-32 N/A .116 - .166 in N/A .875 in N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENM10B166 N/A #10-32 N/A .116 - .166 in N/A N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENM10B216 N/A #10-32 N/A .166 - .216 in N/A .938 in N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENM10B216 N/A #10-32 N/A .166 - .216 in N/A N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENM10B266 N/A #10-32 N/A .216 - .266 in N/A .984 in N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENM10B266 N/A #10-32 N/A .216 - .266 in N/A N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENM10B316 N/A #10-32 N/A .266 - .316 in N/A 1.031 in N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENM10B316 N/A #10-32 N/A .266 - .316 in N/A N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENM10B366 N/A #10-32 N/A .316 - .366 in N/A 1.094 in N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENM10B366 N/A #10-32 N/A .316 - .366 in N/A N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENM25B151 N/A 1/4-20 N/A .089 - .151 in N/A 1.00 in N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENM25B151 N/A 1/4-20 N/A .089 - .151 in N/A N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENM25B211 N/A 1/4-20 N/A .151 - .211 in N/A 1.062 in N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENM25B211 N/A 1/4-20 N/A .151 - .211 in N/A N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »