Part # |
Thread Size |
Grip Range |
A ± .015 |
M Ref. |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| AENM8K161 | N/A #8-32 | N/A .106 - .161 in | N/A | N/A .280 in | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM8K201 | N/A #8-32 | N/A .161 - .201 in | N/A .562 in | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM8K201 | N/A #8-32 | N/A .161 - .201 in | N/A | N/A .290 in | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM8K241 | N/A #8-32 | N/A .201 - .241 in | N/A .625 in | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM8K241 | N/A #8-32 | N/A .201 - .241 in | N/A | N/A .310 in | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM8K281 | N/A #8-32 | N/A .241 - .281 in | N/A .687 in | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM8K281 | N/A #8-32 | N/A .241 - .281 in | N/A | N/A .325 in | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM8K321 | N/A #8-32 | N/A .281 - .321 in | N/A .687 in | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM8K321 | N/A #8-32 | N/A .281 - .321 in | N/A | N/A .295 in | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM10K116 | N/A #10-32 | N/A .065 - .116 in | N/A .578 in | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM10K116 | N/A #10-32 | N/A .065 - .116 in | N/A | N/A .395 in | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM10K166 | N/A #10-32 | N/A .116 - .166 in | N/A .625 in | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM10K166 | N/A #10-32 | N/A .116 - .166 in | N/A | N/A .385 in | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM10K216 | N/A #10-32 | N/A .166 - .216 in | N/A .687 in | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM10K216 | N/A #10-32 | N/A .166 - .216 in | N/A | N/A .400 in | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM10K266 | N/A #10-32 | N/A .216 - .266 in | N/A .734 in | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM10K266 | N/A #10-32 | N/A .216 - .266 in | N/A | N/A .390 in | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM10K316 | N/A #10-32 | N/A .266 - .316 in | N/A .781 in | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM10K316 | N/A #10-32 | N/A .266 - .316 in | N/A | N/A .385 in | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM10K366 | N/A #10-32 | N/A .316 - .366 in | N/A .844 in | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM10K366 | N/A #10-32 | N/A .316 - .366 in | N/A | N/A .400 in | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM25K151 | N/A 1/4-20 | N/A .089 - .151 in | N/A .687 in | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM25K151 | N/A 1/4-20 | N/A .089 - .151 in | N/A | N/A .440 in | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM25K211 | N/A 1/4-20 | N/A .151 - .211 in | N/A .750 in | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM25K211 | N/A 1/4-20 | N/A .151 - .211 in | N/A | N/A .440 in | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|