• Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
  • Both UNC and UNF threads available in No. 10 and larger thread sizes. Check for availability of other grip ranges and designs.
Countersunk Head
Countersunk Head Threaded Insert - Unified 2
Unit of Measure
1 2 3 4 5 »  

Part #

Thread Size

Grip Range

A ± .015

M Ref.

Fastening

Standard Material

Standard Finish

CAD

AEA8K281 N/A #8-32 N/A .241 - .281 in N/A .687 in N/A N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA8K281 N/A #8-32 N/A .241 - .281 in N/A N/A .325 in N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA8K321 N/A #8-32 N/A .281 - .321 in N/A .687 in N/A N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA8K321 N/A #8-32 N/A .281 - .321 in N/A N/A .295 in N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA10K116 N/A #10-32 N/A .065 - .116 in N/A .578 in N/A N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA10K116 N/A #10-32 N/A .065 - .116 in N/A N/A .395 in N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA10K166 N/A #10-32 N/A .116 - .166 in N/A .625 in N/A N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA10K166 N/A #10-32 N/A .116 - .166 in N/A N/A .385 in N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA10K216 N/A #10-32 N/A .166 - .216 in N/A .687 in N/A N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA10K216 N/A #10-32 N/A .166 - .216 in N/A N/A .400 in N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA10K266 N/A #10-32 N/A .216 - .266 in N/A .734 in N/A N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA10K266 N/A #10-32 N/A .216 - .266 in N/A N/A .390 in N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA10K316 N/A #10-32 N/A .266 - .316 in N/A .781 in N/A N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA10K316 N/A #10-32 N/A .266 - .316 in N/A N/A .385 in N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA10K366 N/A #10-32 N/A .316 - .366 in N/A .844 in N/A N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA10K366 N/A #10-32 N/A .316 - .366 in N/A N/A .400 in N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA25K151 N/A 1/4-20 N/A .089 - .151 in N/A .687 in N/A N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA25K151 N/A 1/4-20 N/A .089 - .151 in N/A N/A .440 in N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA25K211 N/A 1/4-20 N/A .151 - .211 in N/A .750 in N/A N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA25K211 N/A 1/4-20 N/A .151 - .211 in N/A N/A .440 in N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA25K271 N/A 1/4-20 N/A .211 - .271 in N/A .812 in N/A N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA25K271 N/A 1/4-20 N/A .211 - .271 in N/A N/A .440 in N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA25K331 N/A 1/4-20 N/A .271 - .331 in N/A .875 in N/A N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA25K331 N/A 1/4-20 N/A .271 - .331 in N/A N/A .435 in N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA25K391 N/A 1/4-20 N/A .331 - .391 in N/A .937 in N/A N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »