• Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
  • Both UNC and UNF threads available in No. 10 and larger thread sizes. Check for availability of other grip ranges and designs.
Countersunk Head
Countersunk Head Threaded Insert - Unified 2
Unit of Measure
« 11 12 13 14 15 »  

Part #

Thread Size

Grip Range

A ± .015

M Ref.

Fastening

Standard Material

Standard Finish

CAD

AESS37K211 N/A 3/8-16 N/A .125 - .211 in N/A .938 in N/A N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESS37K211 N/A 3/8-16 N/A .125 - .211 in N/A N/A .580 in N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESS37K296 N/A 3/8-16 N/A .211 - .296 in N/A 1.031 in N/A N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESS37K296 N/A 3/8-16 N/A .211 - .296 in N/A N/A .590 in N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESS37K381 N/A 3/8-16 N/A .296 - .381 in N/A 1.125 in N/A N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESS37K381 N/A 3/8-16 N/A .296 - .381 in N/A N/A .600 in N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESS37K466 N/A 3/8-16 N/A .381 - .466 in N/A 1.219 in N/A N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESS37K466 N/A 3/8-16 N/A .381 - .466 in N/A N/A .615 in N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESS37K551 N/A 3/8-16 N/A .466 - .551 in N/A 1.312 in N/A N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESS37K551 N/A 3/8-16 N/A .466 - .551 in N/A N/A .625 in N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESS37K636 N/A 3/8-16 N/A .551 - .636 in N/A 1.422 in N/A N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESS37K636 N/A 3/8-16 N/A .551 - .636 in N/A N/A .650 in N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESS50K226 N/A 1/2-13 N/A .125 - .226 in N/A .984 in N/A N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESS50K226 N/A 1/2-13 N/A .125 - .226 in N/A N/A .610 in N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESS50K326 N/A 1/2-13 N/A .226 - .326 in N/A 1.094 in N/A N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESS50K326 N/A 1/2-13 N/A .226 - .326 in N/A N/A .620 in N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESS50K426 N/A 1/2-13 N/A .326 - .426 in N/A 1.218 in N/A N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESS50K426 N/A 1/2-13 N/A .326 - .426 in N/A N/A .640 in N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESS50K526 N/A 1/2-13 N/A .426 - .526 in N/A 1.312 in N/A N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESS50K526 N/A 1/2-13 N/A .426 - .526 in N/A N/A .635 in N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AEBR6K106 N/A #6-32 N/A .065 - .106 in N/A .500 in N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBR6K106 N/A #6-32 N/A .065 - .106 in N/A N/A .325 in N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBR6K161 N/A #6-32 N/A .106 - .161 in N/A .500 in N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBR6K161 N/A #6-32 N/A .106 - .161 in N/A N/A .280 in N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBR6K201 N/A #6-32 N/A .161 - .201 in N/A .562 in N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »