Part # |
Thread Size |
Grip Range |
A ± .015 |
M Ref. |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| AESS37K211 | N/A 3/8-16 | N/A .125 - .211 in | N/A .938 in | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS37K211 | N/A 3/8-16 | N/A .125 - .211 in | N/A | N/A .580 in | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS37K296 | N/A 3/8-16 | N/A .211 - .296 in | N/A 1.031 in | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS37K296 | N/A 3/8-16 | N/A .211 - .296 in | N/A | N/A .590 in | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS37K381 | N/A 3/8-16 | N/A .296 - .381 in | N/A 1.125 in | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS37K381 | N/A 3/8-16 | N/A .296 - .381 in | N/A | N/A .600 in | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS37K466 | N/A 3/8-16 | N/A .381 - .466 in | N/A 1.219 in | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS37K466 | N/A 3/8-16 | N/A .381 - .466 in | N/A | N/A .615 in | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS37K551 | N/A 3/8-16 | N/A .466 - .551 in | N/A 1.312 in | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS37K551 | N/A 3/8-16 | N/A .466 - .551 in | N/A | N/A .625 in | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS37K636 | N/A 3/8-16 | N/A .551 - .636 in | N/A 1.422 in | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS37K636 | N/A 3/8-16 | N/A .551 - .636 in | N/A | N/A .650 in | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS50K226 | N/A 1/2-13 | N/A .125 - .226 in | N/A .984 in | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS50K226 | N/A 1/2-13 | N/A .125 - .226 in | N/A | N/A .610 in | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS50K326 | N/A 1/2-13 | N/A .226 - .326 in | N/A 1.094 in | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS50K326 | N/A 1/2-13 | N/A .226 - .326 in | N/A | N/A .620 in | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS50K426 | N/A 1/2-13 | N/A .326 - .426 in | N/A 1.218 in | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS50K426 | N/A 1/2-13 | N/A .326 - .426 in | N/A | N/A .640 in | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS50K526 | N/A 1/2-13 | N/A .426 - .526 in | N/A 1.312 in | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS50K526 | N/A 1/2-13 | N/A .426 - .526 in | N/A | N/A .635 in | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AEBR6K106 | N/A #6-32 | N/A .065 - .106 in | N/A .500 in | N/A | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBR6K106 | N/A #6-32 | N/A .065 - .106 in | N/A | N/A .325 in | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBR6K161 | N/A #6-32 | N/A .106 - .161 in | N/A .500 in | N/A | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBR6K161 | N/A #6-32 | N/A .106 - .161 in | N/A | N/A .280 in | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBR6K201 | N/A #6-32 | N/A .161 - .201 in | N/A .562 in | N/A | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|