Part # |
Thread Size x Pitch |
Blind Mounting Hole Diameter + 0.08 |
L - Length ± 0.4 |
E ± 0.25 |
C Max. |
Fastener Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| CHA-M3-6 | N/A M3 x 0.5 | N/A 4.37 mm | N/A 6 mm | N/A 5.21 mm | N/A 4.35 mm | N/A Aluminum | N/A |
N/A
|
| CHA-M4-6 | N/A M4 x 0.7 | N/A 7.37 mm | N/A 6 mm | N/A 8.33 mm | N/A 7.35 mm | N/A Aluminum | N/A |
N/A
|
| CHA-M3-8 | N/A M3 x 0.5 | N/A 4.37 mm | N/A 8 mm | N/A 5.21 mm | N/A 4.35 mm | N/A Aluminum | N/A |
N/A
|
| CHA-M4-8 | N/A M4 x 0.7 | N/A 7.37 mm | N/A 8 mm | N/A 8.33 mm | N/A 7.35 mm | N/A Aluminum | N/A |
N/A
|
| CHA-M3-10 | N/A M3 x 0.5 | N/A 4.37 mm | N/A 10 mm | N/A 5.21 mm | N/A 4.35 mm | N/A Aluminum | N/A |
N/A
|
| CHA-M4-10 | N/A M4 x 0.7 | N/A 7.37 mm | N/A 10 mm | N/A 8.33 mm | N/A 7.35 mm | N/A Aluminum | N/A |
N/A
|
| CHA-M5-10 | N/A M5 x 0.8 | N/A 7.93 mm | N/A 10 mm | N/A 8.89 mm | N/A 7.9 mm | N/A Aluminum | N/A |
N/A
|
| CHA-M3-12 | N/A M3 x 0.5 | N/A 4.37 mm | N/A 12 mm | N/A 5.21 mm | N/A 4.35 mm | N/A Aluminum | N/A |
N/A
|
| CHA-M4-12 | N/A M4 x 0.7 | N/A 7.37 mm | N/A 12 mm | N/A 8.33 mm | N/A 7.35 mm | N/A Aluminum | N/A |
N/A
|
| CHA-M5-12 | N/A M5 x 0.8 | N/A 7.93 mm | N/A 12 mm | N/A 8.89 mm | N/A 7.9 mm | N/A Aluminum | N/A |
N/A
|
| CHA-M3-16 | N/A M3 x 0.5 | N/A 4.37 mm | N/A 16 mm | N/A 5.21 mm | N/A 4.35 mm | N/A Aluminum | N/A |
N/A
|
| CHA-M4-16 | N/A M4 x 0.7 | N/A 7.37 mm | N/A 16 mm | N/A 8.33 mm | N/A 7.35 mm | N/A Aluminum | N/A |
N/A
|
| CHA-M5-16 | N/A M5 x 0.8 | N/A 7.93 mm | N/A 16 mm | N/A 8.89 mm | N/A 7.9 mm | N/A Aluminum | N/A |
N/A
|
| CHA-M3-20 | N/A M3 x 0.5 | N/A 4.37 mm | N/A 20 mm | N/A 5.21 mm | N/A 4.35 mm | N/A Aluminum | N/A |
N/A
|
| CHA-M4-20 | N/A M4 x 0.7 | N/A 7.37 mm | N/A 20 mm | N/A 8.33 mm | N/A 7.35 mm | N/A Aluminum | N/A |
N/A
|
| CHA-M5-20 | N/A M5 x 0.8 | N/A 7.93 mm | N/A 20 mm | N/A 8.89 mm | N/A 7.9 mm | N/A Aluminum | N/A |
N/A
|
| CHA-M4-25 | N/A M4 x 0.7 | N/A 7.37 mm | N/A 25 mm | N/A 8.33 mm | N/A 7.35 mm | N/A Aluminum | N/A |
N/A
|
| CHA-M5-25 | N/A M5 x 0.8 | N/A 7.93 mm | N/A 25 mm | N/A 8.89 mm | N/A 7.9 mm | N/A Aluminum | N/A |
N/A
|
| CFHA-M3-6 | N/A M3 x 0.5 | N/A 4.37 mm | N/A 6 mm | N/A 5.21 mm | N/A 4.35 mm | N/A Aluminum | N/A |
N/A
|
| CFHA-M4-6 | N/A M4 x 0.7 | N/A 7.37 mm | N/A 6 mm | N/A 8.33 mm | N/A 7.35 mm | N/A Aluminum | N/A |
N/A
|
| CFHA-M3-8 | N/A M3 x 0.5 | N/A 4.37 mm | N/A 8 mm | N/A 5.21 mm | N/A 4.35 mm | N/A Aluminum | N/A |
N/A
|
| CFHA-M4-8 | N/A M4 x 0.7 | N/A 7.37 mm | N/A 8 mm | N/A 8.33 mm | N/A 7.35 mm | N/A Aluminum | N/A |
N/A
|
| CFHA-M3-10 | N/A M3 x 0.5 | N/A 4.37 mm | N/A 10 mm | N/A 5.21 mm | N/A 4.35 mm | N/A Aluminum | N/A |
N/A
|
| CFHA-M4-10 | N/A M4 x 0.7 | N/A 7.37 mm | N/A 10 mm | N/A 8.33 mm | N/A 7.35 mm | N/A Aluminum | N/A |
N/A
|
| CFHA-M5-10 | N/A M5 x 0.8 | N/A 7.93 mm | N/A 10 mm | N/A 8.89 mm | N/A 7.9 mm | N/A Aluminum | N/A |
N/A
|