Captive screws, surface mount - retainer Metric
ReelFast® Panel Fastnerer Retainer - Type SMTPR 2
Unit of Measure
1 

Part #

A (Shank) Max.

R ± 0.13

øH - Hole Size in Sheet + 0.08

øD - Min. Solder Pad

Standard Finish

Optional Finish

CAD

SMTPR-6-1ET N/A 1.53 mm N/A 8.26 mm N/A 6.35 mm N/A 10.06 mm N/A Electro Plated Tin, ASTM B545, Class A with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
Unit of Measure
1