• Blind-end protects the threads from plastic intrusion.
  • Aluminum inserts ideal for light weight designs.
  • Aluminum and stainless steel inserts offer lead-free alternative.
Blind threaded inserts – Types IBB, IBC
Molded-in Threaded Inserts, Blind Threaded 2
Unit of Measure
1 2 3 4 5 »  

Part #

Thread Size

Type

A ± .005

E Nom.

Standard Material

Standard Finish

CAD

IBA-024-10 N/A .190-24 (#10-24) N/A IBA N/A .625 in N/A .281 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IBA-024-12 N/A .190-24 (#10-24) N/A IBA N/A .716 in N/A .281 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IBA-024-4 N/A .190-24 (#10-24) N/A IBA N/A .356 in N/A .281 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IBA-024-6 N/A .190-24 (#10-24) N/A IBA N/A .438 in N/A .281 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IBA-024-8 N/A .190-24 (#10-24) N/A IBA N/A .531 in N/A .281 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IBA-032-10 N/A .190-32 (#10-32) N/A IBA N/A .469 in N/A .281 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IBA-032-12 N/A .190-32 (#10-32) N/A IBA N/A .531 in N/A .281 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IBA-032-4 N/A .190-32 (#10-32) N/A IBA N/A .281 in N/A .281 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IBA-032-6 N/A .190-32 (#10-32) N/A IBA N/A .438 in N/A .281 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IBA-032-8 N/A .190-32 (#10-32) N/A IBA N/A .531 in N/A .281 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IBA-0420-10 N/A .250-20 (1/4-20) N/A IBA N/A .719 in N/A .344 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IBA-0420-12 N/A .250-20 (1/4-20) N/A IBA N/A .819 in N/A .344 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IBA-0420-4 N/A .250-20 (1/4-20) N/A IBA N/A .344 in N/A .344 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IBA-0420-6 N/A .250-20 (1/4-20) N/A IBA N/A .531 in N/A .344 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IBA-0420-8 N/A .250-20 (1/4-20) N/A IBA N/A .625 in N/A .344 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IBA-0518-10 N/A .313-18 (5/16-18) N/A IBA N/A .811 in N/A .438 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IBA-0518-12 N/A .313-18 (5/16-18) N/A IBA N/A .949 in N/A .438 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IBA-0518-4 N/A .313-18 (5/16-18) N/A IBA N/A .438 in N/A .438 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IBA-0518-6 N/A .313-18 (5/16-18) N/A IBA N/A .594 in N/A .438 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IBA-0518-8 N/A .313-18 (5/16-18) N/A IBA N/A .719 in N/A .438 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IBA-0616-10 N/A .375-16 (3/8-16) N/A IBA N/A .935 in N/A .500 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IBA-0616-12 N/A .375-16 (3/8-16) N/A IBA N/A 1.00 in N/A .500 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IBA-0616-4 N/A .375-16 (3/8-16) N/A IBA N/A .500 in N/A .500 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IBA-0616-6 N/A .375-16 (3/8-16) N/A IBA N/A .688 in N/A .500 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IBA-0616-8 N/A .375-16 (3/8-16) N/A IBA N/A .812 in N/A .500 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »