
Part # |
Thread Size x Pitch |
A ± 0.13 |
B ± 0.38 |
D Ref. |
Fastening |
Material |
CAD |
|---|---|---|---|---|---|---|---|
| AEWS-470 | N/A M4 x 0.7 | N/A 7.24 mm | N/A 9.40 mm | N/A | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AEWS-470 | N/A M4 x 0.7 | N/A 7.24 mm | N/A | N/A 5.21 mm | N/A Installed | N/A Low Carbon Steel |
N/A
|
| AEWS-580 | N/A M5 x 0.8 | N/A 8.13 mm | N/A 9.40 mm | N/A | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AEWS-580 | N/A M5 x 0.8 | N/A 8.13 mm | N/A | N/A 5.21 mm | N/A Installed | N/A Low Carbon Steel |
N/A
|
| AEWS-610 | N/A M6 x 1 | N/A 10.54 mm | N/A 13.08 mm | N/A | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AEWS-610 | N/A M6 x 1 | N/A 10.54 mm | N/A | N/A 6.99 mm | N/A Installed | N/A Low Carbon Steel |
N/A
|
| AEWS-8125 | N/A M8 x 1.25 | N/A 13.97 mm | N/A 15.62 mm | N/A | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AEWS-8125 | N/A M8 x 1.25 | N/A 13.97 mm | N/A | N/A 8.26 mm | N/A Installed | N/A Low Carbon Steel |
N/A
|
| AEWS-1015 | N/A M10 x 1.5 | N/A 15.62 mm | N/A 18.80 mm | N/A | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AEWS-1015 | N/A M10 x 1.5 | N/A 15.62 mm | N/A | N/A 9.91 mm | N/A Installed | N/A Low Carbon Steel |
N/A
|
| AEWB-470 | N/A M4 x 0.7 | N/A 7.24 mm | N/A 9.40 mm | N/A | N/A Uninstalled | N/A Free-machining, Leaded Brass |
N/A
|
| AEWB-470 | N/A M4 x 0.7 | N/A 7.24 mm | N/A | N/A 5.21 mm | N/A Installed | N/A Free-machining, Leaded Brass |
N/A
|
| AEWB-580 | N/A M5 x 0.8 | N/A 8.13 mm | N/A 9.40 mm | N/A | N/A Uninstalled | N/A Free-machining, Leaded Brass |
N/A
|
| AEWB-580 | N/A M5 x 0.8 | N/A 8.13 mm | N/A | N/A 5.21 mm | N/A Installed | N/A Free-machining, Leaded Brass |
N/A
|
| AEWB-610 | N/A M6 x 1 | N/A 10.54 mm | N/A 13.08 mm | N/A | N/A Uninstalled | N/A Free-machining, Leaded Brass |
N/A
|
| AEWB-610 | N/A M6 x 1 | N/A 10.54 mm | N/A | N/A 6.99 mm | N/A Installed | N/A Free-machining, Leaded Brass |
N/A
|
| AEWB-8125 | N/A M8 x 1.25 | N/A 13.97 mm | N/A 15.62 mm | N/A | N/A Uninstalled | N/A Free-machining, Leaded Brass |
N/A
|
| AEWB-8125 | N/A M8 x 1.25 | N/A 13.97 mm | N/A | N/A 8.26 mm | N/A Installed | N/A Free-machining, Leaded Brass |
N/A
|
| AEWB-1015 | N/A M10 x 1.5 | N/A 15.62 mm | N/A 18.80 mm | N/A | N/A Uninstalled | N/A Free-machining, Leaded Brass |
N/A
|
| AEWB-1015 | N/A M10 x 1.5 | N/A 15.62 mm | N/A | N/A 9.91 mm | N/A Installed | N/A Free-machining, Leaded Brass |
N/A
|