Catalog
CAD (0)
▾
360° Swaging Low-Profile Head – Type AEW
360-swaging-low-profile-head-type-aew
360° Swaging Low-Profile Head Threaded Insert - Unified
(28)- Knurls under the head of the insert increase spinout resistance.
- Works in any thickness over .062”/1.57 mm including blind applications.
- Minimal backside protrusion for restricted space applications.
- Additional thread sizes and grip ranges available. Not a typical stock item.
- Other materials available.
360° Swaging Low-Profile Head Threaded Insert - Metric
(20)- Knurls under the head of the insert increase spinout resistance.
- Works in any thickness over .062”/1.57 mm including blind applications.
- Minimal backside protrusion for restricted space applications.
- Additional thread sizes and grip ranges available. Not a typical stock item.
- Other materials available.
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"