Type SMTSO - ReelFast® surface mount nuts and standoffs are available threaded and unthreaded.

Packaged on 330 mm recyclable reels. Tape width is 24 mm. Supplied with polyimide patch for vacuum pick up. Reels conform to EIA-481.
Unit of Measure

Specifications

Thru-Hole + .004-.003

N/A .143 in

Thru-Hole Code

N/A 143

Length Code

N/A 12

L - Length ± .005

N/A .375 in a1309.jpg

Min. Sheet Thickness

N/A .060 in

A Max.

N/A .060 in

C Max.

N/A .208 in

E ± .005

N/A .281 in

øH - Hole Size in Sheet + .003 - .000

N/A .213 in

øD - Min. Solder Pad

N/A .306 in

Parts per Reel

N/A 300

Pitch

N/A 16 mm
For Use in Sheet Hardness1 N/A P.C. Board

Fastener Material

N/A Carbon Steel

Standard Finish

N/A Electro-Plated Tin, ASTM B545, Class A with Clear Preservative Coating, Annealed

CAD Supplier

N/A PennEngineering® (PEM®)
  • 1 For use in P.C. Board