Type SMTSO - ReelFast® surface mount nuts and standoffs are available threaded and unthreaded.

Packaged on 330 mm recyclable reels. Tape width is 24 mm. Supplied with polyimide patch for vacuum pick up. Reels conform to EIA-481.
Unit of Measure

Specifications

Thru-Hole + .004-.003

N/A .116 in

Thru-Hole Code

N/A 116

Length Code

N/A 8

L - Length ± .005

N/A .250 in a1309.jpg

Min. Sheet Thickness

N/A .060 in

A Max.

N/A .060 in

C Max.

N/A .161 in

E ± .005

N/A .219 in

øH - Hole Size in Sheet + .003 - .000

N/A .166 in

øD - Min. Solder Pad

N/A .244 in

Parts per Reel

N/A 650

Pitch

N/A 12 mm
For Use in Sheet Hardness1 N/A P.C. Board

Fastener Material

N/A Carbon Steel

Standard Finish

N/A Electro-Plated Tin, ASTM B545, Class A with Clear Preservative Coating, Annealed

CAD Supplier

N/A PennEngineering® (PEM®)
  • 1 For use in P.C. Board