PEM® self-clinching studs are installed by placing them in properly sized holes in the sheets and squeezing into place with any standard press. The squeezing action embeds the head of the stud into the sheet. The metal displaced by the head flows smoothly and evenly around the ribs and into the annular groove – creating a flushhead assembly and securely locking the stud into the sheet with high torque-out and pushout resistances.

TPXS (flush-head) Pilot Pins satisfy a wide range of positioning, pivot, and alignment applications. The chamfered end makes mating hole location easy.
  • Meets the ATCA PICMG 3.0 specification.
  • 15° tapered point makes engaging the mating hole easy.
Unit of Measure

Specifications

Pin Dia. Code

N/A 3 mm

Length Code

N/A 16

Min. Sheet Thickness

N/A 1.0 mm

Hole Size in Sheet + 0.08

N/A 3.5 mm

D ± 0.15

N/A 1.00 mm a1382.jpg

H ± 0.4

N/A 5.2 mm

L - Length ± 0.25

N/A 16 mm

P - Pin Diameter ± 0.05

N/A 3.00 mm
S Max.1 N/A 2.29 mm

Min. Dist. Hole C/L to Edge

N/A 6.4 mm

For Use in Sheet Hardness

N/A HRB 70 / HB 125 or Less

Fastener Material

N/A 300 Series Stainless Steel

Standard Finish

N/A Passivated and/or tested per ASTM A380

CAD Supplier

N/A PennEngineering® (PEM®)
  • 1 Pin diameter may exceed max. in this region.