• Fully concealed-head for tool only access.
  • UL approved.
  • Assorted screw lengths for most applications.
Unit of Measure

Specifications

Thread Size x Pitch

N/A M6 x 1

Type

N/A PFC2P

Thread Code

N/A M6

Screw Length Code

N/A 82

A (Shank) Max.

N/A 1.53 mm a1109.jpg

Min. Sheet Thickness

N/A 1.53 mm

Hole Size in Sheet + 0.08

N/A 10.49 mm

C Max.

N/A 10.47 mm

E ± 0.25

N/A 11.89 mm

G ± 0.4

N/A 12.70 mm

P ± 0.64

N/A 3.20 mm

T1 Max.

N/A 15.75 mm

T2 Nom.

N/A 22.99 mm

Driver Size

N/A #3 Phillips a1110.jpg

Min. Dist. Hole C/L to Edge

N/A 9.65 mm

Thread Specification

N/A ANSI/ASME B1.13M, 6g
Material Retainer1 N/A 300 Series Stainless Steel

Material Screw

N/A 400 Series Stainless Steel

Material Spring

N/A 300 Series Stainless Steel

Finish Retainer

N/A Passivated and/or tested per ASTM A380

Finish Screw

N/A Passivated and/or tested per ASTM A380

Finish Spring

N/A Natural Finish

For Use in Sheet Hardness

N/A HRB 70 or Less (Hardness Rockwell “B” Scale) / HB 125 or Less (Hardness Brinell)

CAD View

N/A Unfastened

CAD Supplier

N/A PennEngineering® (PEM®)
  • 1 The blue plastic retaining rings are a PEM trademark. The temperature limit is 200° F / 93° C.