These standoffs, which use the proven self-clinching design, install with a squeeze in properly sized round holes - and become permanently mounted in the thin sheet.

Unthreaded standoffs are also available for spacing multi-panel assemblies.

Unit of Measure

Specifications

Thru-Hole Code

N/A 6116

Length Code

N/A 14

Min. Sheet Thickness

N/A .040 in

Hole Size in Sheet + .003 - .000

N/A .213 in

B - Thru-hole Diameter + .004 - .003

N/A .116 in a1350.jpg

C + .000 - .005

N/A .212 in

H Nom.

N/A .250 in

L - Length +.002 –.005

N/A .437 in

Min. Dist. Hole C/L to Edge

N/A .27 in
For Use in Sheet Hardness1 N/A HRB 88 / HB 183 or Less

Fastener Material

N/A 400 Series Stainless Steel

Standard Finish

N/A Passivated and/or tested per ASTM A380

CAD Supplier

N/A PennEngineering® (PEM®)
  • 1 HRB - Hardness Rockwell “B” Scale. HB - Hardness Brinell.