• Features a low-profile.
  • Allows near-flush installations with no need for special hole preparations such as countersinking or dimpling.
  • Additional thread sizes and grip ranges available.
Unit of Measure

Specifications

Thread Size

N/A #6-32

Grip Range

N/A .020 - .080 in

B ± .015

N/A .295 in a1036.jpg

C Nom.

N/A .018 in

øD Max.

N/A .249 in

M Ref.

N/A .315 in

Hole Size in Sheet + .006 - .000

N/A .250 in

Fastening

N/A Installed

Thread Specification

N/A 2B per ASME B1.1

Standard Material

N/A Low Carbon Steel

Standard Finish

N/A RoHS Compliant Zinc Clear Plus Lubricant

CAD Supplier

N/A PennEngineering® (Atlas®)