• Features a low-profile.
  • Allows near-flush installations with no need for special hole preparations such as countersinking or dimpling.
  • Additional thread sizes and grip ranges available.
Unit of Measure

Specifications

Thread Size x Pitch

N/A M10 x 1.5

Grip Range

N/A 1.02 - 5.10 mm

A ± 0.38

N/A 17.53 mm

B ± 0.25

N/A 14.22 mm a1037.jpg

C Nom.

N/A 0.56 mm

øD Max.

N/A 12.67 mm

Hole Size In Sheet + 0.15

N/A 12.70 mm

Fastening

N/A Uninstalled

Thread Specification

N/A 6H per ASME B1.13M

Standard Material

N/A Low Carbon Steel

Standard Finish

N/A RoHS Compliant Zinc Clear Plus Lubricant

CAD Supplier

N/A PennEngineering® (Atlas®)