• Designed for use in tapered holes.
  • Tapered mounting hole allows for rapid and accurate alignment prior to installation.
  • Aluminum inserts ideal for light weight designs.
  • Aluminum and stainless steel inserts offer lead-free alternative.
Unit of Measure

Specifications

Thread Size

N/A .190-24 (#10-24)

Type

N/A IUB
Thread Code1 N/A 024

Length Code

N/A 2

A ± .005

N/A .375 in SI_IUB_dimension-518.jpg

E ± .005

N/A .297 in

C ± .005

N/A .251 in

Min. Hole Depth

N/A .415 in

D ± .002

N/A .246 in

F ± .002

N/A .277 in

R Ref. Taper Length

N/A .222 in

Fastener Material

N/A Free-Machining, Leaded Brass

Standard Finish

N/A Plain

CAD Supplier

N/A PennEngineering® (SI®)
  • 1 Thread tapped thru, Class 3A/4h screw must pass with finger torque, but basic go gauge may stop at last thread.