No matter how sophisticated or advanced, electronic components must be attached reliably and securely if they are to deliver optimum performance. We offer several fastener products for use with PC boards to satisfy component-to-board, board-to-board, and board-to-chassis attachment needs.

Broach/flare-mount standoffs offer greater pullout performance.
Unit of Measure

Specifications

Thread Size

N/A .190-32 (#10-32)

L ± .005

N/A .125 in a1089.jpg

A (Shank) Max.

N/A .090 in

Sheet Thickness

N/A .050 to .065 in

Hole Size in Sheet + .005 - .001

N/A .272 in

B ± .003

N/A .128 in

C Max.

N/A .271 in

E ± .005

N/A .375 in

F - Minimum Thread Length

N/A .125 in

K ± .003

N/A .285 in

P ± .010

N/A .040 in

Min. Dist. Hole C/L to Edge

N/A .275 in

Thread Specification

N/A Internal, ASME B1.1, 2B

Fastener Material

N/A CDA-353 Brass

Standard Finish

N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed

CAD Supplier

N/A PennEngineering® (PEM®)