No matter how sophisticated or advanced, electronic components must be attached reliably and securely if they are to deliver optimum performance. We offer several fastener products for use with PC boards to satisfy component-to-board, board-to-board, and board-to-chassis attachment needs.

Broach/flare-mount standoffs offer greater pullout performance.
Unit of Measure

Specifications

Thread Size x Pitch

N/A M3 x 0.5

L ± 0.13

N/A 14 mm a1089.jpg

A (Shank) Max.

N/A 2.29 mm

Sheet Thickness

N/A 1.27 to 1.65 mm

Hole Size in Sheet + 0.13 - 0.03

N/A 4.22 mm

B ± 0.08

N/A 3.23 mm

C Max.

N/A 4.2 mm

E ± 0.13

N/A 5.56 mm

F - Minimum Thread Length

N/A 9.50 mm

K ± 0.08

N/A 4.55 mm

P ± 0.25

N/A 1.00 mm

Min. Dist. Hole C/L to Edge

N/A 4.33 mm

Thread Specification

N/A Internal, ASME B1.13M, 6H

Fastener Material

N/A CDA-353 Brass

Standard Finish

N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed

CAD Supplier

N/A PennEngineering® (PEM®)