No matter how sophisticated or advanced, electronic components must be attached reliably and securely if they are to deliver optimum performance. We offer several fastener products for use with PC boards to satisfy component-to-board, board-to-board, and board-to-chassis attachment needs.

Broaching, SNAP-TOP® standoffs feature a spring action to hold PC board securely without screws or threaded hardware.
Unit of Measure

Specifications

Top Mounting Hole A + .003 -.000

N/A .156 in a1091.jpg

Bottom Mounting Hole B + .003 -.000

N/A .213 in

L - Length ± .005

N/A .312 in a1090.jpg

Material - Panel 1 (Bottom)

N/A PC Board

Material - Panel 2 (Top)

N/A PC Board or Metal

Min. Thickness - Panel 1 (Bottom)

N/A .050 in

Thickness Range - Panel 2 (Top)

N/A .040 to .070 in

B ± .005

N/A .188 in

C ± .003

N/A .226 in

E ± 0.13

N/A .250 in

P ± .005

N/A .141 in

T ± .005

N/A 0.02 in

Min. Edge Distance C1 - Panel 1 (Bottom)

N/A .22 in

Min. Edge Distance C2 - Panel 2 (Top)

N/A .100 in

Max. Location Tolerance - Panel 1 (Bottom)

N/A ±.005 in
Max. Hardness - Panel 1 (Bottom)1 N/A HRB 65

Max. Hardness - Panel 2 (Top)

N/A No Limit

Fastener Material

N/A CDA-353 Brass

CAD Supplier

N/A PennEngineering® (PEM®)
  • 1 HRB - Hardness Rockwell “B” Scale. HB - Hardness Brinell.