Unit of Measure

Specifications

Thread Size

N/A M6 x 1

Type

N/A VM

Thread Code

N/A M6

Length Code

N/A 15

L ± 0.4

N/A 15 mm

BPD ± 0.42

N/A 20 mm

BPT ± 0.1

N/A 1.8 mm VariMount--Assembly---Stud-with-Base-Plate_2.JPG

Fastener Material

N/A Stainless Steel

Base Plate Material

N/A Stainless Steel

Material Finish

N/A Not Applicable

CAD Supplier

N/A PennEngineering® (PEM®)