Unit of Measure

Specifications

Thread Size

N/A M4 x 0.7

Type

N/A VM

Thread Code

N/A M4

Length Code

N/A 10

L ± 0.4

N/A 10 mm

BPD ± 0.42

N/A 20 mm

BPT ± 0.1

N/A 1.2 mm VariMount--Assembly---Stud-with-Base-Plate_2.JPG

Fastener Material

N/A Stainless Steel

Base Plate Material

N/A Stainless Steel

Material Finish

N/A Not Applicable

CAD Supplier

N/A PennEngineering® (PEM®)