PEM® TY-D® self-clinching tie-mounts provide secure attachment points for mounting wires to electronic chassis or enclosures. TY-D hardware installs quickly and permanently without screws and eliminates the use of adhesives that typically fail over time and temperature cycling.

TY-D hardware can be a great improvement over traditional mounting methods. They can be placed with assurance at designed locations and angles to remain secure for the life of the assembly; they will not protrude on the reverse side and will not affect the reverse side appearance or clearance; and panels remain flush, minimizing EMI/RFI and contamination of electronics by dust or dirt.
Unit of Measure

Specifications

Type

N/A TDS
Profile1 N/A 40

Length Code

N/A 4

L - Length ± .003

N/A .121 in Self-Clinching-TY-D-Cable-Tie-Mounts-2.JPG

Sheet Thickness

N/A .040 - .050 in

Hole Size In Sheet + .002 -.001

N/A .250 x .125 in

A ± .003

N/A .246 in

B ± .006

N/A .055 in

C ± .006

N/A .065 in

D ± .006

N/A .160 in

E ± .006

N/A .308 in

G - Height ± .006

N/A .150 in

Min. Hole Edge to Sheet Edge K

N/A .040 in

Min. Hole Edge to Sheet Edge M

N/A .147 in

Standard Material

N/A 17-4 Stainless Steel

Standard Finish

N/A Zinc plated 8µm, Colorless, over Nickel Strike

Max. Panel Hardness

N/A HRB 70 / HB 125 OR LESS
  • 1 Reference to typical load rating (in pounds) for appropriate size nylon cable tie.