PEM® TY-D® self-clinching tie-mounts provide secure attachment points for mounting wires to electronic chassis or enclosures. TY-D hardware installs quickly and permanently without screws and eliminates the use of adhesives that typically fail over time and temperature cycling.

TY-D hardware can be a great improvement over traditional mounting methods. They can be placed with assurance at designed locations and angles to remain secure for the life of the assembly; they will not protrude on the reverse side and will not affect the reverse side appearance or clearance; and panels remain flush, minimizing EMI/RFI and contamination of electronics by dust or dirt.
Unit of Measure

Specifications

Type

N/A TDS
Profile1 N/A 175

Length Code

N/A 12

L - Length ± 0.08

N/A 9.42 mm Self-Clinching-TY-D-Cable-Tie-Mounts-2.JPG

Sheet Thickness

N/A 1.02 - 3.18 mm

Hole Size In Sheet + 0.05 -0.03

N/A 12.70 x 9.53 mm

A ± 0.08

N/A 12.60 mm

B ± 0.15

N/A 3.3 mm

C ± 0.15

N/A 2.40 mm

D ± 0.15

N/A 9.14 mm

E ± 0.15

N/A 14.28 mm

G - Height ± 0.15

N/A 7.24 mm

Min. Hole Edge to Sheet Edge K

N/A 1.02 mm

Min. Hole Edge to Sheet Edge M

N/A 6.65 mm

Standard Material

N/A 17-4 Stainless Steel

Standard Finish

N/A Zinc plated 8µm, Colorless, over Nickel Strike

Max. Panel Hardness

N/A HRB 70 / HB 125 OR LESS

CAD Supplier

N/A PennEngineering® (PEM®)
  • 1 Reference to typical load rating (in pounds) for appropriate size nylon cable tie.