• Designed for high load applications. Full hex feature for high torque applications.
  • Additional thread sizes and grip ranges are available.
  • Other materials available. Cadmium finish available upon request.
Unit of Measure

Specifications

Thread Size

N/A 3/8-16

Grip Range

N/A .115 - .205 in

Identification Mark

N/A 1 Rad.

A ± .015

N/A .718 in

B ± .015

N/A .656 in a1063.jpg

C Nom.

N/A .058 in

D Max.

N/A .437 in

Hex Hole Size In Sheet + .005 -.000

N/A .438 in

Fastening

N/A Uninstalled

Thread Specification

N/A 2B per ASME B1.1

Standard Material

N/A Low Carbon Steel

Standard Finish

N/A RoHS Compliant Zinc Yellow

Min. Tensile Strength (PSI Ult.)

N/A 45,000

CAD Supplier

N/A PennEngineering® (Atlas®)