• Designed for high load applications. Full hex feature for high torque applications.
  • Additional thread sizes and grip ranges are available.
  • Other materials available. Cadmium finish available upon request.
Unit of Measure

Specifications

Thread Size x Pitch

N/A M5 x 0.8

Grip Range

N/A 2.15 - 3.55 mm

Identification Mark

N/A 1 Rad.

A ± 0.38

N/A 11.90 mm a1063.jpg

B ± 0.38

N/A 9.52 mm

C Nom.

N/A 1.09 mm

D Max.

N/A 6.35 mm

M Ref.

N/A 6.72 mm

Hex Hole Size In Sheet + 0.13

N/A 6.36 mm

Fastening

N/A Installed

Thread Specification

N/A 6H per ASME B1.13M

Standard Material

N/A Low Carbon Steel

Standard Finish

N/A RoHS Compliant Zinc Yellow

Min. Tensile Strength (PSI Ult.)

N/A 45,000

CAD Supplier

N/A PennEngineering® (Atlas®)