• Designed for high load applications. Full hex feature for high torque applications.
  • Additional thread sizes and grip ranges are available.
  • Other materials available. Cadmium finish available upon request.
Unit of Measure

Specifications

Thread Size x Pitch

N/A M10 x 1.5

Grip Range

N/A 0.75 - 2.95 mm

Identification Mark

N/A Blank

A ± 0.38

N/A 15.88 mm a1063.jpg

B ± 0.38

N/A 17.48 mm

C Nom.

N/A 1.57 mm

D Max.

N/A 11.89 mm

M Ref.

N/A 13.08 mm

Hex Hole Size In Sheet + 0.13

N/A 11.91 mm

Fastening

N/A Installed

Thread Specification

N/A 6H per ASME B1.13M

Standard Material

N/A Low Carbon Steel

Standard Finish

N/A RoHS Compliant Zinc Yellow

Min. Tensile Strength (PSI Ult.)

N/A 45,000

CAD Supplier

N/A PennEngineering® (Atlas®)