• Joining a metal panel to a PCB or plastic panel.
  • Can be also used for single point hinging applications (not primary use).
Unit of Measure

Specifications

Panel 1 Thickness ±0.08mm/±.003in

N/A 1.60 mm.063 in

Panel 1 Mounting Hole +0.08mm/+.003 –.000in

N/A 3.00 mm.118 in

Panel 2 Thickness Min.

N/A 1.60 mm.063 in

Panel 2 Mounting Hole +0.08mm/+.003 –.000in

N/A 2.50 mm.098 in

C1 Max.

N/A 2.98 mm.117 in a1308.jpg

C2 ±0.08mm/±.003in

N/A 2.90 mm.114 in

E Max.

N/A 3.76 mm.148 in

L Max.

N/A 3.12 mm.123 in

Min. Dist. Hole C/L to Edge

N/A 3 mm.120 in

Standard Material

N/A Low Carbon Steel

Standard Finish

N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless
For Use in Sheet Hardness1 N/A HRB 80 / HB 150 or less

CAD Supplier

N/A PennEngineering® (PEM®)
  • 1 HRB - Hardness Rockwell “B” Scale. HB - Hardness Brinell.