• Available in steel or stainless steel.
  • Meets “operator access area” requirements similar to UL 508.
  • Tool or finger operation.
  • Most sizes available in three screw lengths.
Unit of Measure

Specifications

Thread Size x Pitch

N/A M3 x 0.5

Type

N/A PFC2

Thread Code

N/A M3

Screw Length Code

N/A 40

A (Shank) Max.

N/A 1.53 mm a1108.jpg

Min. Sheet Thickness

N/A 1.53 mm

Hole Size in Sheet + 0.08

N/A 6.73 mm

C Max.

N/A 6.71 mm

E ± 0.25

N/A 7.92 mm

G ± 0.4

N/A 6.40 mm

H ± 0.13

N/A 1.83 mm

P ± 0.64

N/A 0 mm

T1 Max.

N/A 9.14 mm

T2 Nom.

N/A 13.72 mm

Min. Dist. Hole C/L to Edge

N/A 6.35 mm
Thread Specification1 N/A ANSI/ASME B1.13M, 6g
Material Retainer2 N/A 300 Series Stainless Steel

Material Screw

N/A 300 Series Stainless Steel

Material Spring

N/A 300 Series Stainless Steel

Finish Retainer

N/A Passivated and/or tested per ASTM A380

Finish Screw

N/A Passivated and/or tested per ASTM A380

Finish Spring

N/A Natural Finish

For Use in Sheet Hardness

N/A HRB 70 or Less (Hardness Rockwell “B” Scale) / HB 125 or Less (Hardness Brinell)

CAD View

N/A Fastened

CAD Supplier

N/A PennEngineering® (PEM®)
  • 1 As with all external plated threads, Class 2A/6g, the maximum major and pitch, after plating, may equal basic sizes and be gauged to Class 3A/4h, per ANSI B1.1, Section 8, Table 3A and ANSI B1.13M, Section 8, Paragraph 8.2.
  • 2 The blue plastic retaining rings are a PEM trademark. The temperature limit is 200° F / 93° C.