• Low cost design.
  • Small, compact and low profile design for limited access areas.
  • Two screw lengths.
  • Universal slot/Phillips recess standard.
Unit of Measure

Specifications

Thread Size

N/A .138-32 (#6-32)

Type

N/A PFHV

Thread Code

N/A 632

Screw Length Code

N/A 0

A (Shank) Max.

N/A .036 in a1266.jpg

Min. Sheet Thickness

N/A .036 in

Hole Size in Sheet + 0.003 - 0.000

N/A .219 in

C Max.

N/A .218 in

E ± .010

N/A .276 in

G ± .025

N/A .234 in

H ± .005

N/A .092 in

P ± .025

N/A .000 in

T1 Nom.

N/A .290 in

T2 Nom.

N/A .484 in

Driver Size

N/A Slotted/#2 Phillips a1268.jpg

Min. Dist. Hole C/L to Edge

N/A .23 in
Thread Specification1 N/A ANSI B1.1, 2A

Material Retainer

N/A Carbon Steel

Material Screw

N/A Heat-Treated Carbon Steel

Finish Retainer

N/A Bright Nickel over Copper Flash per ASTM B689

Finish Screw

N/A Bright nickel over copper flash per ASTM B689

For Use in Sheet Hardness

N/A HRB 60 or Less (Hardness Rockwell “B” Scale)
HB 107 or Less (Hardness Brinell)

CAD View

N/A Fastened

CAD Supplier

N/A PennEngineering® (PEM®)
  • 1 As with all external plated threads, Class 2A/6g, the maximum major and pitch, after plating, may equal basic sizes and be gauged to Class 3A/4h, per ANSI B1.1, Section 8, Table 3A and ANSI B1.13M, Section 8, Paragraph 8.2.