Type RAS for sheet metal is a threaded right angle fastener that accepts standard unified or metric screws.
Unit of Measure

Specifications

Thread Size x Pitch

N/A M4 x 0.7

Type

N/A RAS

Thread Code

N/A M4

Height Code

N/A 9

Length Code

N/A 4

L - Length ± 0.08

N/A 3.89 mm a1286.jpg

Min. Sheet Thickness

N/A 1.0 mm

Hole Size in Sheet + 0.05 - 0.03

N/A 10 x 4 mm

A ± 0.08

N/A 9.89 mm

C Nom.

N/A 8.89 mm

D Nom.

N/A 3.18 mm

E ± 0.15

N/A 11.48 mm

F - Height ± 0.15

N/A 9.00 mm

G Nom.

N/A 13.21 mm

J Nom.

N/A 4.06 mm

Min. Part Face to Edge K

N/A 1.02 mm

Min. Dist. Hole C/L to Edge M

N/A 10 mm

Thread Specification

N/A 6H per ASME B1.13M

Standard Material

N/A Steel

Standard Finish

N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless

For Use in Sheet Hardness

N/A HRB 60 (Hardness Rockwell “B” Scale) / HB (Hardness Brinell) 107 or Less

CAD Supplier

N/A PennEngineering® (PEM®)