Type RAA right angle fasteners for sheet metal can accept thread forming or self-tapping screws.
Unit of Measure

Specifications

Thread Form Screw Size

N/A #6-32

Type

N/A RAA

Screw Size Code

N/A 6

Height Code

N/A 10

Length Code

N/A 10

L - Length ± .003

N/A .308 in a1284.jpg

Min. Sheet Thickness

N/A .040 in

Hole Size in Sheet + 0.002 - 0.001

N/A .375 x .312 in

A ± .003

N/A .371 in

øB ± .004

N/A .123 in

C Nom.

N/A .300 in

D Nom.

N/A .125 in

E ± .006

N/A .431 in

F - Height ± .006

N/A .312 in

G Nom.

N/A .442 in

H ± .007

N/A .066 in

J Nom.

N/A .141 in

Min. Part Face to Edge K

N/A .040 in

Min. Dist. Hole C/L to Edge M

N/A .550 in

Standard Material

N/A 6061-T6 Aluminum

Standard Finish

N/A Natural

For Use in Sheet Hardness

N/A HRB 45 (Hardness Rockwell “B” Scale) / HB (Hardness Brinell) 77 or Less

CAD Supplier

N/A PennEngineering® (PEM®)