Type RAA right angle fasteners for sheet metal can accept thread forming or self-tapping screws.
Unit of Measure

Specifications

Thread Form Screw Size

N/A M4 x 0.7

Type

N/A RAA

Screw Size Code

N/A M4

Height Code

N/A 9

Length Code

N/A 9

L - Length ± 0.08

N/A 8.89 mm a1284.jpg

Min. Sheet Thickness

N/A 1.0 mm

Hole Size in Sheet + 0.05 - 0.03

N/A 10 x 9 mm

A ± 0.08

N/A 9.89 mm

øB ± 0.1

N/A 3.68 mm

C Nom.

N/A 8.89 mm

D Nom.

N/A 3.18 mm

E ± 0.15

N/A 11.43 mm

F - Height ± 0.15

N/A 9.00 mm

G Nom.

N/A 12.19 mm

H ± 0.18

N/A 1.97 mm

J Nom.

N/A 4.06 mm

Min. Part Face to Edge K

N/A 1.02 mm

Min. Dist. Hole C/L to Edge M

N/A 16.30 mm

Standard Material

N/A 6061-T6 Aluminum

Standard Finish

N/A Natural

For Use in Sheet Hardness

N/A HRB 45 (Hardness Rockwell “B” Scale) / HB (Hardness Brinell) 77 or Less

CAD Supplier

N/A PennEngineering® (PEM®)