Type SMTRA ReelFast® R'ANGLE® surface mount fasteners provide strong re-usable threads at right angles to PC boards.

Unit of Measure

Specifications

Thread Size

N/A .164-32 (#8-32)

L - Length ± .005

N/A .281 in SMTRA.jpg

Min. Sheet Thickness

N/A .040 in

Hole Size in Sheet + .003 - .000

N/A .053 in

A ± .006

N/A .375 in

B ± .006

N/A .050 in

C ± .006

N/A .075 in

D ± .006

N/A .250 in

F - Height ± .006

N/A .375 in

G ± .006

N/A .535 in

J Nom.

N/A .020 in

K Nom.

N/A .030 in

N Max.

N/A .048 in

P Max.

N/A .040 in

PA - Pad Width Min.

N/A .419 in

PL- Pad Length Min.

N/A .264 in

SP ±.003

N/A .312 in

SH- Hole Spacing ±.002

N/A .312 in

T Nom.

N/A .195 in

Parts per Reel

N/A 200

Pitch

N/A 20 mm

Tape Width

N/A 32 mm
For Use in Sheet Hardness1 N/A NOT APPLICABLE

Thread Specification

N/A Internal, ANSI B1.1, 2B

Fastener Material

N/A Zinc Diecast

Standard Finish

N/A Electro-Plated Tin, ASTM B545, Class A with Clear Preservative Coating, Annealed

CAD Supplier

N/A PennEngineering® (PEM®)
  • 1 HRB - Hardness Rockwell “B” Scale. HB - Hardness Brinell.