Unit of Measure

Specifications

Thread Size

N/A .190-32 (#10-32)

Type

N/A PS10

Thread Code

N/A 032

Screw Length Code

N/A 40

E Nom.

N/A .280 in a1279.jpg

H + .002 -.006

N/A .075 in

L ± .010

N/A .330 in

T Nom.

N/A .130 in
Thread Specification1 N/A ANSI B1.1, 2A

Material

N/A 300 Series Stainless Steel

Finish

N/A Passivated and/or Tested per ASTM A380

CAD Supplier

N/A PennEngineering® (PEM®)
  • 1 As with all external plated threads, Class 2A/6g, the maximum major and pitch, after plating, may equal basic sizes and be gauged to Class 3A/4h, per ANSI B1.1, Section 8, Table 3A and ANSI B1.13M, Section 8, Paragraph 8.2.